Other Parts Discussed in Thread: TPS549B22, TPS546B24A
HI All
Due to the equipment side, VOUT needs to be dynamically adjusted
The conditions are as follows
VIN=12V
IOUT=15A(max)
[000]=1V (initial state)
[001]=1V (default)
[010]=0.97V
[011]=0.95V
VOUT=1V(TYP) MIN=0.99V MAX=1.01V
VOUT=0.97V(TYP) MIN=0.96V MAX=0.98V
VOUT=0.95V(TYP) MIN=0.94V MAX=0.96V
Since the VOUT condition must be very precise, I want to use TPS548B22
VSEL Pin function, can I use MOSFET to switch the resistance to achieve (parallel resistance), 75K and 60.4k and 1.78k, to achieve dynamic adjustment of VOUT?