Other Parts Discussed in Thread: TLC59108
・Circuit conditions
LED_Vf :1.1~1.7V
Number of LEDs :7
R0~R6 :68Ω
Icc_max :38mA ※Adjust the PWM Duty so that only 38mA flows at the maximum
・TLC59108F:Calculation of allowable loss
MAX
OUT0_VOL :0.4V
P_OUT0 :0.015W =Vol(max):0.4V × Icc:38mA(max)
P_OUT0-6 :0.1064W =P_OUT0 × 7