Hi team
In my customer design, here is their requirement:
4 Automotive level LDOs are required, all of which are 3.3V input and output:
1.35V, MAX400mA;
1.95V, MAX400mA;
0.95V, MAX359mA;
1.25V, MAX100mA;
Therefore they need the LDO output adjustable.
Due to these requirements, what are our best and most common recommendations?
I see the TPS7A88Q1 while do not know it is the proper device and what other recommendations to customer? Thank you.