Hi team,
Could you please help provide suggestions for the solution which could meets the below application requirements? Thanks!
- Flyback topology
- very low quiescent current
- Input voltage: DC 3V-20V
- Output voltage: 5V
- Output power:2W
- Very low power consumption when open load, prefer less 1mA input current.
- No special requirements for the frequency
Thanks & best regards,
Wendy