Hello,
Q1:
Can LMR70503 be used to meet the following design requirements?
VIN = 3.3V or 5V
Vout = -3.3V
Vout ripple <33mVpp
Iout(max) = 10mA
Q2:
WeBench simulation is not available for LMR70503?
Q3:
Any smaller package TI device to meet the same design requirements?
Best regards,
K.Hirano