Hello Team,
We are working on a device that uses TI BQ25890 with LG INR 18650 Protected 3500mAh Single Cell Li-ion Rechargeable Battery (Specifications listed below),it is required that the device remains in continuous charging mode .
Battery Specification |
Capacity (Ah): 3.4 Ah (3450mAh) |
Energy (Wh): 12.6 Wh |
Nominal Voltage (V): 3.6V - 3.7V |
Charging Voltage (V): 4.2 V |
Max. Discharge rate: 10A |
Pulse current (5-6 sec.): 10A |
Chemical Composition: Li-ion (Lithium-Ion) Hybrid |
Cell model: LG INR18650 MJ1 |
External |welded PCB | Protection: Yes |
Button Top: Yes |