Other Parts Discussed in Thread: CSD18563Q5A, LM61480
Design Requirements:
Input Voltage Range: 9V - 36V
Output Voltage: 5V
Output Current: 8A
Max Allowable Voltage Ripple(peak to peak): 100mV
Find the attachment below that contains the design file for the above requirement submitted for the TI review and share the comment for the same