The datasheet of TPSM5D1806 lists four switching frequencies in Table 7-5. The MODE2 resistor sets the switching frequncy of the device, e.g 28.7 kOhm for 1.5 MHz, and 53.6 kOhm for 2 MHz.
Are only the discrete values of 0.5 MHz, 1.0 MHz, 1.5 MHz and 2.0 MHz allowed? Or can I use a 34.8 kOhm resistor to set a frequency between 1.5 MHz and 2.0 MHz?