Other Parts Discussed in Thread: LM5155, LM5156
HI Teams:
The requirements are as follows:
Parameter requirements for DC-DC isolated power supply
Input: 12VDC
Output: 5vdc-1a (1 circuit, high voltage isolation)
Output: 15vdc-0.2a (3-way, high voltage isolation)
Output: 12vdc-1.5a (1 circuit, high voltage isolation)
Ambient temperature: 50 degrees
Total power: 32w-35w
Can lm3481 be used to meet the following requirements, or please recommend a more appropriate scheme?