Hi Team,
LP87702-Q1 enters Thermal shutdown when junction temperature exceeds around 150°C.
It can recover when junction temp gets below 20 degC thermal shutdown hysteresis.
Will DC/DC converters be automatically re-enables once thermal shutdown hysteresis is "passed down"? Or shall the register TDIE_SD_INT be cleared first?
When enable pin stays high can the status of the TDIE_SD_INT register be used to check that thermal event has led to reset?
Piotr