Hi
I need to design SMPS with below specs
Input- 85V to 265 V AC 50/60Hz OR 120 V to 375 V DC
Output Voltage: 24V DC
Output Current: 42A DC (Continuous)
Boost Current: 50A (5 sec)
Efficiency : >90%
Active PFC
Protections: Over voltage, Over current, Over temperature
Load Regulation < 1%
Line Regulation <0.5%
Output Ripple <50mV
Casing: Aluminium (DIN RAIL mount)
We have already developed SMPS 480W (TIDA-010015) and 240W (PMP22087) based on TI reference designs.
Can we use TIDA-010015 design as base to convert it to 1kW SMPS ?
If not which reference design or chipset you would suggest.
Thank in advance for your support.
Regards
Pravin