Part Number: TLV767-Q1
Hi,
Can you Please provide the value of line regulation for Vin=6.5V (5% Tolerance) & Output current (550mA).
And also the value of Load Regulation For Output current 550mA( 5% tolerance).
Output voltage is 5V(2% Tolerance)
Can you also provide the variation of Output voltage with respect to temperature. at 550mA
Regards.
Ajay