Other Parts Discussed in Thread: TPSM846C23
hi team,
can we use TPSM846C24 replace C23 directly(two phase in parallel)? the PMBus function only used for overcurrent limit setting, so we plan to set PMBus related pin to DNC and test overcurrent performance and also below basic test items, do you have any other suggestions? are there anything we missed?
- Board level (under room temperature):
VDD_INT_0V85_Dynamic load
VDD_INT_0V85_Output Voltage Rise Time and Overshoot
VDD_INT_0V85_over current and short circuit protection
VDD_INT_0V85_current sharing
VDD_INT_0V85_Module noise and ripple
VDD_INT_0V85_Vo Setpoint & Load Regulation
PHY_DVDD_0V8_Module noise and ripple
PHY_DVDD_0V8_Vo Setpoint & Load Regulation
PHY_DVDD_0V8_Dynamic load
PHY_DVDD_0V8_Output Voltage Rise Time and Overshoot
PHY_DVDD_0V8_over current and short circuit protection
PHY_DVDD_0V8_current sharing
thanks.