Part Number :
BQ24133RGYR |
As per our need, we need a charging ic Which can charge a battery with 3.7V voltage and, and 5000 mAH nearby capacity. And the battery can be a single cell or a pack of parallel cells.
So kindly suggest to me a battery charging ic which can charge the battery in high current. Also, you can suggest both battery and battery charging IC together(Requirements: Discharge current up to 2.5 A and charging current up to 1.3A). Kindly share it soon it needed for both prototyping and production
Also ensure that is this part is available for production(5000-1000 )