Part Number: BQ24133
Part Number:BQ24133RGYR
Requirements: Discharge current up to 2.5 A and charging current up to 1.3A.
And a 3.7V (5000 mAH) battery pack (2-3 cells arranged in parallel)is going to connect with the IC
Also, ensure that is this part is available for production(5000-1000 )