Other Parts Discussed in Thread: LM117, ,
Hello Team,
The built-in model for PSPICE is able to run an AC simulation, but gives an error (ORPSIM-16308) when running an Monte Carlo simulation. Following is the error message.
**** 05/11/22 15:44:37 ******* PSpice 17.4.0 (Nov 2018) ******* ID# 0 ********
** Profile: "SCHEMATIC1-bias" [ c:\users\pyke\desktop\spherex-dib\boxpsdawcca\spice\pspice_rh117\lm117_u5-pspicefiles\schematic1\bi
**** CIRCUIT DESCRIPTION
******************************************************************************
** Creating circuit file "bias.cir"
** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS
*Libraries:
* Profile Libraries :
* Local Libraries :
.LIB "C:/Cadence/PSpiceTI/modelDownloads/LM317/LM317_TRANS.LIB"
* From [PSPICE NETLIST] section of C:\cds_spb_home\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file:
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.AC DEC 10 1 100000K
.MC 50 AC VA YMAX OUTPUT ALL
-------------$
ERROR(ORPSIM-16308): Must be a semiconductor
.OPTIONS ADVCONV
.OPTIONS FILEMODELSEARCH
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source LM117_U5
X_U1 N14568 VB N14575 LM317-N_TRANS
V_V1 N14568 0 28Vdc
R_R1 VA N14575 R_R1 475 TC=0,0
.model R_R1 RES R=1 DEV=1.12% TC1=0 TC2=0
R_R2 0 VA R_R2 4.22K TC=0,0
.model R_R2 RES R=1 DEV=0.54% TC1=0 TC2=0
C_C1 N14575 0 C_C1 1.5u TC=0,0
.model C_C1 CAP C=1 DEV=10.52% TC1=0 TC2=0 VC1=0 VC2=0
R_R3 0 N14575 15 TC=0,0
V_V2 VB VA DC 0Vdc AC 1Vac
**** RESUMING bias.cir ****
.END
Regards,
Renan