Hi - I got a card with design for power supply TPS563207 and I measured large ripple (noise) on the load.
The power supply designed for max current of 0.9A and output voltage of 1.2v. I selected inductor of 3.3uF PN XAL5030-332MEB ( COILCRAFT ).
How much capacitance should I assemble on the power supply output, and on the location of the load?
Can you simulate it for minimum ripple on the load?
Thanks,
Eliran.