Hi ,
We have the following design requirement in our design. Mistakenly, we have selected the TPS561201DDCR which has input voltage limitation of 4.5-V to 17-V. Now we are looking for a readily available dropin (Pin and footprint compatible) replacement. Kindly help us with the same with the suitable solutions at the earliest.
Design requirement:
Input Voltage= 3.3V
Output voltage= 1.1V
Expected Vpp ripple= 50mV
Output Load current= 0.6A-1A