Other Parts Discussed in Thread: LM5060, LM74202-Q1
Hi Expert:
We have customer has design LM5060-Q1 into automotive infotainment systems from car battery with over current protection, Here is the design target spec and I attached schematic and LM5060 design calculator . because customer have to cost down design, customer is design a Diode (PCB location: D127) from input to MOSFET Q24 for reverse polarity protection not Back-back MOSFET switch design. could you please help review the schematic and give suggestions if have any risk ? thank you very much.
design spec
- Minimum Input voltage: 9V.
- Typical input voltage: 12V.
- Max input voltage: 16V
- Max operating current: 0.5A.
- Cout =110uF.
-Over current protection target= 2.1A typical.
- MOSFET spec : DMN10H170SFGQ-7
- With Reverse Polarity protection : design a Diode (PCB location : D127) prevent reverse polarity .