Hi TI Team,
I'd like to ask you on BQ79631-Q1 that can be met the spec requirements below. Please check it and let me know.
1. Current measurement : Current range(±600A), Accuracy(0.5 %, Primary /1.0%, Secondary), Response time(1msec), ASIL level(ASIL-D)
2. Voltage measurement : Sensing point(2 points, QC+/QC-), Voltage range(460V to 900V), Accuracy(±1.5%), ASIL level(ASIL-B)
3. Temperature measurement : 6 points for hotspot temperature
4. Pyro trigger : Technical materials for Pyro switch control
Regards,
Jeffrey