Hello E2E Experts.
Good day.
Looking for an Isolated DC-DC Power solution controlled through SM Bus or I2C. Currently using 3 Semiconductor Circuits CPE1U48 Module 3 in series to generate an output voltage of 50V or 100V or 150V. The 3 modules are connected in series + Diode to add up the voltage.
We are looking for a solution where for one of the outputs we want to control digitally to vary the voltages from 5 volts to 50 volts. That way we can achieve a voltage range of 5V to 150V. where two of the output modules can be fixed voltage 50V with on/off control and the third one can be controlled from 5V to 50V thro SM bus or I2C.
Single or 3 modules solution.
Regards,