Hi team,
What would be the maximum current LM25149-Q1 can output with Fsw = 2.2MHz (or close to 2MHz)?
- Vin = battery level, nominal = 14V, max up to 18V functional.
- Fsw = 2.2MHz.
- Ta,max = 70C.
Can LM25149-Q1 support below application case with above Vin, Fsw and Ta conditions?
- Vout = 3.3V/12A
- Vout = 4V/11A
Thanks.