Part Number: LM51521-Q1
Hello,
I'm using the LM51521 in a DC UPS boosting up the input coming from a AC/DC front end or a back-up battery.
Nominal conditions are
- Boost converter input voltage range: 2.9 - 5.8V
- Boost converter output voltage: 12.5V
- Boost converter output current: 2A
- Switching frequency: 100KHz
When input voltage goes below 4.5V, gate drive signal of upper mosfet stops be for sync rectification and appears to be the one used for diode emulation (see attached picture right and left from central).
MODE pin is connected to Vcc to force PWM mode and disable diode emulation.
Is there any particular setting to be applied here to clear this behavior (having permanent sync rectification enabled).
Picture taken at Vin = 4V; Iout = 1.5A;

Thanks
Flavio