Other Parts Discussed in Thread: BQ78350
. Cycling is showing cell balance starting to converge but in successive charge cycles, balance diverges.
The application is a 12S3P pack using LiFePO4 cells. Charge is 42 V (3.5V/cell to limit its going to COV). Charge current is 10A with Taper at 600 mA.
Balance resistors are 10 Ω, so balance current is 350 mA.
Attached is a summary of charge and discharge cycles, and two CHG/DSG logs . .
Cell Balancing Config |
Cell Balance Threshold |
3400 |
mV |
Cell Balancing Config |
Cell Balance Window |
20 |
mV |
Cell Balancing Config |
Cell Balance Min |
20 |
mV |
Cell Balancing Config |
Cell Balance Interval |
2 |
s |
Because balance time is limited, the EE chose an unusually short Interval. However, the log file does not seem to indicate that being the problem.
We are not getting the behavior related to Cell Balance Interval that is indicated in the graph in app note SLUUC76. It shows cell balancing only occurring during Cell Balance Interval. Our Log data (1 second scans) shows the CB Flag in some cases running much longer without interruption than the 2 second time that is programmed. Perhaps the interruption is too short to capture.
The log file attached for Cycle 3 notes the CB Flag in Operation Status, cell voltages and imbalance, Columns at the right note when any cell voltage is > Cell Bal Thld, whether imbalance is > MIN, and whether all cells are > Thld.
GG_rev5_pfrom_pack_9.gg.csvSUMMARY OF CYCLE TESTS.xlsx2304009 Cycle(3) CHG_DSG COPY FOR ANALYSIS homew.xlsx2304009 Cycle(5) CHG_DSG.xlsx