Dear sir,
We are using TPS92641EVM for our development & we are have to fix different UDim frequency for various Load current & for few load we can't able to fix UDim frequency, kindly refer the attachment & support at the earliest...
If any possibility to fix same UDim frequency for Load??
Vin= 53V
Iin = 7A
VLed = 49.5V
ILed = 5.5A
Ripple Current: 200mA