Hello,
I am using the REF5020-EP part in a precision sensor design and I noticed that the datasheet calls out an initial accuracy, initial accuracy over temperature, and temperature drift coefficient.
- Initial Accuracy: +/-0.05%
- Initial Accuracy (Over Temperature): +/-0.08%
- dVout/dT : 5ppm/C
Should the initial accuracy over temperature and the dVout/dT be accounted for separately in any accuracy budgets?
Or does the ppm/C added onto the base initial accuracy "encompass" the initial accuracy over temperature number?
...
Also -- I did not see any long-term stability ppm values in the REF50xx-EP datasheet... Are the numbers listed in the REF50xx base datasheet (not EP part) a good set to use for these parts as well?