Other Parts Discussed in Thread: UCC28070,
Hello,
Is the KVFF value or the equation (13) of IIMO in the data sheet different between single- and three-phase inputs? These are the operating conditions of the circuit.
- Input voltage: AC three-phase 180 to 220 V
- Output voltage: 370 V
- Output current: 12 A
Besides, which KVFF value must be chosen if the levels of VINAC and VIN are different in Table 1?
Best regards,
Shinichi Yokota