Hi
A solution is needed to change the polarity of the output voltage.
Because the properties vary depending on whether the product is a positive or negative power source, you must change the polarity as desired.
Spec
Input: +42V
Output: 42V_100w(Depending on the signal, positive and negative power sources should be selectable.)
Thanks