Output voltage of LM25010 regulator rises when load is applied. How can this be explained and corrected?
Vin: 32VDC
Intended Vout: 16.8VDC
Test conditions:
No load: Vout = 17.05V, Vfb = 2.538V
330ohm load: Vout = 18.13V, Vfb = 2.701V
130ohm load: Vout = 17.99V, Vfb = 2.682V
Schematic attached. Designed with Webench, also attached.