Part Number: TIDM-02013
Hello experts,
Why most of the single phase pFC output is kept at 400V ?
is it because of any kind standards limiting Single phase PFC out at 400V ?
Incase of any kind of requirement demands more output voltage, it can be achieved by using single phase PFC itself ? only by changing the Set value of the voltage in firmware.
Thanks and regards
Anoop kumar N