Other Parts Discussed in Thread: TPS61033-Q1
Hi Team,
Kindly Review the attached Schematic circuit for TPS61378-Q1 and provide the feedback
Below mentioning the design details,
Input Voltage - 4.1V(Max) and 2.3V (Min)
Output Voltage -5.25V
Maximum load current - 1.5A
Continous Load current - 1A
Inductor Value (L22) -0.47uH
Switching Frequency - 2.2MHz