Hi Team,
While checking with TPS61378 EVM Board,Following points were observed,
When the input current is above 1.8A @3.3V input voltage, Output voltage starts fluctuating, so input current and load current also start fluctuating.
Mentioning below Testing parameters,
Input Voltage = 4.1V to 2.3V
Ilim =4.8A
Continous load current =0.65A
Output Voltage = 5.25V
Inductor -0.47uH
Please see Inductor Specification
Please see recommendation from Calculation sheet.
Q)Even after setting Current limit to 4.8A, @1.8A input current ,Output voltage is getting fluctuate. Please Clarify.