Other Parts Discussed in Thread: UCC28950,
Dear Team,
We are designing power supply using PSFB controller UCC28951PWR.
Our specification is as below.
Input : 390V (From PFC) now not connected PFC section used DC source for testing.
Output : 24V @40A. i.e 960W.
Switching Freq. : 100KHz.
We are design the schematic with the help of datasheet and application note (UCC28950 600W Phase Shifted Full Bridge Design Review/Application Report (Rev. D)).
Now i am facing a problem in Load regulation, When we increase the output current (load) synchronous waveform disturb and variation output voltage.(i.e 24.56- 25.89VDC)
Condition :input 390V DC and output 24.56V DC at 15A, above 15.2A observed disturbance some cracking noise from board.
Also observed heating at synchronous rectifier 85degree and the voltage at drain to source around 85V. (Transformer turns ratio - 10:1 inductance :1.6mH)
synchronous rectifier Specification : 100V, 130A, Rds 2.5mohm.
Regards,
Sudhir