TI Team,
Can TPS61378-Q1 support below load/conditions?
- Supply / input voltage for the boost regulator = 3.3 V typical / fixed
- Target output voltage of the boost regulator = ~8.0 V
- Output load = ~8,2 W for the cameras and periphery + ~1,3 W for the downstream voltage limiter = ~9,5 W (= ~1,2 A max.)
- Enable input function
- Power-good output (optional)