Hi Team,
We are currently using TPS61378-Q1 Booster IC in our design.
We are Validating TPS61378-Q1 for below Voltage and load condition,
Vin = 2.3 V to 4.1 V
Vout = 5.25 V
Max load current =1.5 A
- Observation:
Upon reaching Input current of 1.315 A and Input voltage of 2.8 V, we are observing a dip in Booster output (Attaching the waveforms for reference)
- Please find the TPS61378 TI design document
3704.TPS61378 Calculation Tool V1_Sup_Final.xlsx
- Please find the attached Inductor Specification,
- Query: From Design Sheet, max inductor peak current is 4.48 A and Maximum Current limit is 4.8A. 1.315 A is less than 4.48 A.What can be the reason for dip in Booster output voltage?
Kindly Support