Part Number: BQ77915
Hi Team,
I am developing BMS for 4s, 2p 5Ah Sodium ion battery with BQ7791506. Please see the following specifications.
Continuous Charging Current: 5A
Continuous Discharging Current: 30A
Peak Charging Current: 75A, 10sec.
Cell Over Voltage: 3.95V
Cell under voltage: 2.9V
Cell Nominal Voltage: 3.1V
Application: For Motor Cycle Starter Battery
Please share the design calculations and schematic for the above spec.
Thanks