CUSTOMER Requirement:-
Input voltage :115V
Input Frequency : 300Hz to 800Hz
Output voltage: 200V
Output power: 38W
Power factor :0.97
- We are able to the simulate the output voltage, based on our requirement 205V (R20 & R21 changed to 240K)
- We have observed Poor Power factor ( 0.44) at Higher frequencies 800Hz.
- Our requirement is like even in Higher frequencies also, we need to achieve greater than 0.95PF. At our maximum loads @38W
We are suspecting the Line filter choke is main factor, because the Evalution board designed for 160W @60Hz
Please suggest us the proper Choke and PFC inductor for improving the PF, based on our requirement. And also please suggest if related components for affecting power factor.
Thanks & Regards
Capgemini Engineering
Venkatesh
9493145409