Tool/software:
Hi,
Question 1: The input voltage of LMR43610 is 15V, the output voltage is 1.8V, and the load current is about 100mA. What is the approximate efficiency?
Question 2: The input voltage of LMR43610 is 15V, the output voltage is 3.3V, and the load current is about 10-50mA. What is the approximate efficiency?
Question 3: The input voltage of TPS62842DGRR with an input voltage of 3.3V and an output voltage of 1.8V and a load current of 100mA. What is the approximate efficiency?
Thanks!