Tool/software:
Hi E2E,
The Li-ion battery charging profile is similar to the lead-acid battery charging profile.
Can I just adjust the float mode charging voltage of the BQ25756 to charge a lead-acid battery?
If not, can you provide some recommendations for the following solar charger specifications?
Thanks a lot!
Vin Source: Solar Panel 12V(100W)
Vin Limitation: <48V
Charge Spec: 12V/20A max.
Charge Controller:MPPT
Battery Type:AGM and LiFePO4