Part Number: LM5013-Q1
Tool/software:
Hi,
We intend to make a compact dual 5V module for an agricultural UAV.
Following are the parameters:
| Input Voltage | 6S - 17S Lithium battery (22.2V - 75V) |
| Output Voltage | 5V + 5V / 5.3V + 5.3V |
| Output Current | 2A nominal, 2.7A max + 1.5A nominal, 2.2A max |
| Cooling | Limited natural convection |
Attached are the files:
1. Schematic & Webench schematic

2. Board all layers
3. Board with important clearances
4. Board individual layers
Requesting any advice if something needs to be changed.
Thank you!