Part Number: LM74930-Q1
Other Parts Discussed in Thread: LM74930, PSPICE-FOR-TI
Tool/software:
Hello,
I'm trying to start a simulation of this model: LM74930-Q1 PSpice Transient Model
Today, I installed PSPICE for TI and opened the provided project file lm74930-q1_trans.opj.
I simply started the simulation by clicking on "Run PSpice" button within PSPICE for TI. Unfortunately, simulation terminates saying: Circuit has errors ... run aborted. Are there certain setting missing, which I have to define?
Here is the complete output file content:
**** 01/09/25 12:29:24 **** PSpice 23.1.0 (30 January 2024) *** ID# 0 ********
** Profile: "STARTUP-Trans" [ D:\Daten_Allegro\Ideal Diode Controller\LM74930\PSPICE transie
**** CIRCUIT DESCRIPTION
******************************************************************************
** Creating circuit file "trans.cir"
** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS
*Libraries:
* Profile Libraries :
* Local Libraries :
.LIB "../../../buk7y4r8-60e.lib"
.LIB "../../../nom.lib"
.LIB "../../../lm74930_a.lib"
* From [PSPICE NETLIST] section of C:\cds_spb_home\cdssetup\OrCAD_PSpiceTIPSpice_Install\23.1.0\PSpice.ini file:
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.TRAN 0 30m 0
.OPTIONS ADVCONV
.OPTIONS FILEMODELSEARCH
.AUTOCONVERGE ITL1=1000 ITL2=1000 ITL4=1000 RELTOL=0.05 ABSTOL=1.0E-6 VNTOL=.001 PIVTOL=1.0E-10
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\STARTUP.net"
**** INCLUDING STARTUP.net ****
* source LM74930-Q1_TRANS
R_RIMON IMON 0 36k TC=0,0
V_V5 VIN 0
+PULSE 0 12 1m 1.5m 1u 1 2
R_R16 ISCP C 50 TC=0,0
R_R17 C CS+ 50 TC=0,0
X_U3 VIN HGATE A BUK7Y4R8-60E
X_U2 C DGATE A BUK7Y4R8-60E
R_R20 FLT/ VEXT 10k TC=0,0
R_RLOAD 0 CS- 10 TC=0,0
C_COUT 0 CS- 100u TC=0,0
R_R21 HGATE N16775420 100 TC=0,0
C_C22 0 N16775420 10n TC=0,0
C_C23 VS VCAP 100n TC=0,0
C_C24 0 VIN 0.1u TC=0,0
R_RSNS C CS- 0.001 TC=0,0
C_C25 CS- CS+ 10n TC=0,0
C_C26 CS- ISCP 3.3n TC=0,0
R_R22 UV VIN 100k TC=0,0
R_R23 0 UV 11.5k TC=0,0
X_U4 VS C HGATE ILIM IMON TMR 0 CS+ VEXT VCAP CS- A ISCP OV FLT/ UV OV
+ A DGATE N16781803 VEXT LM74930_A
R_RILIM ILIM 0 150k TC=0,0
C_CTMR 0 TMR 10n TC=0,0
R_R24 OV VIN 100k TC=0,0
R_R25 0 OV 1.65k TC=0,0
C_C27 0 UV 22n TC=0,0
C_C29 0 VS 1u TC=0,0
R_R26 VS VIN 10k TC=0,0
D_D1 A VS Dbreak
X_D2 0 VS Zener PARAMS: VZT=56 TCBV=1.7
V_V6 VEXT 0 5
**** RESUMING trans.cir ****
.END
INFO(ORPSIM-15423): Unable to find index file buk7y4r8-60e.ind for library file buk7y4r8-60e.lib.
INFO(ORPSIM-15422): Making new index file buk7y4r8-60e.ind for library file buk7y4r8-60e.lib.
Index has 1 entries from 1 file(s).
INFO(ORPSIM-15423): Unable to find index file nom.ind for library file nom.lib.
INFO(ORPSIM-15422): Making new index file nom.ind for library file nom.lib.
.lib "filtsub.lib" ; Filter biquad stages and LC ladder branches
ERROR(ORPSIM-15116): Unable to find library file filtsub.lib.
Index has 74 entries from 2 file(s).
ERROR(ORPSIM-15107): Unable to make index for library file "D:\Daten_Allegro\Ideal Diode Controller\LM74930\PSPICE transient model_snom787\nom.lib".
ERROR(ORPSIM-15460): Subcircuit LM74930_A is undefined
ERROR(ORPSIM-15460): Subcircuit Zener is undefined
Regards, Oliver.