Part Number: LM5109B
Tool/software:
I'd like some help verifying the schematic for a brushed motor h-bridge using two LM5109Bs.
Part Information:
12V_MOTOR Net is unregulated power
from nominal 12V AGM Battery
Expect voltage from 10-15V
Bootstrap
Diode - 100V 1A; Vf = 0.875V @ 1A
Capacitor - 220nF 50V X7R
Bypass Capacitors
100nF 50V
10uF 25V
100uF 25V
R Gate = 2Ω 250mw
D Gate = Schottky SS210; Vr = 100V; Io = 2A; <500ns
MOSFET Diode Protection
SMA6J18A - Zener TVS
Vbr = 20.0 - 22.1 @ 1mA
Vrwm = 18V
Vrsm = 29.2
Irsm = 20.6A
Q1-Q4 N-Channel
IPT004N03L
Vds = 30V
Rds(on)max = 0.4mΩ
Id = 300A
Qoss = 141nC
Qg (0-10V) = 252nC
Qg max = 336nC
Rise Time = 17ns
Fall Time = 37ns
Thank you for your time!
Rick