Tool/software:
Hello experts,
In table 8-1 and 8-2 in the datasheet, we can find the recommended component values for the internal compensation optimization.
As you know inductor value will decrease with increse of current and cap value decrease with DC bias. Then, do these recommended values correspond to the values at 0A, 0V, room temp characteristic? or should these value include inductance/capacitance change with current/voltage/temp?
For example, 2.5A output 400kHz, Vout=3.3V case, recommended L and C are 6.8uH and 3x22uF. Are 6.8uH and 3x22uF the values at 2.5A and Vout=3.3V? or Are 6.8uH and 3x22uF the values at 0A and no DC bias?
Thanks,
Kento