Part Number: TPS723
Tool/software:
Dear TI :
Our Design : The enable pin of TPS723 is connected to input supply (-5V).
Can -5V be used to enable the device?
Refer to the datasheet : Driving this pin below the negative
enable threshold (-1.5V) turns on the regulator.

Thanks