Other Parts Discussed in Thread: BQ25620
Tool/software:
Hello,
My customer is looking for a charger IC that supports the following conditions :
- VIN (MAX) : 9V
- Charge current (MAX) : 2A
- CELL : 1-CELL(Li-ion)
- Battery charge voltage : 4.2V
- Control I/F : I2C
- Remarks : USB BC1.2, ship mode support, QFN type (4x4mm or less)
Please recommend the most suitable product among TI's charging ICs.
Thank you.
JH