Other Parts Discussed in Thread: CSD17579Q3A
Tool/software:
Using for single cell 3.7V-nominal lithium-ion 18650 cell protection
IC: BQ29702
MOSFET: CSD17579Q3A (for both CHG and DSG MOSFET)
Will this combination result in 5A over-current discharge protection ?
160mV OCD / 5A = ~ 30mOhm.
So, 15mOhm + 15mOhm for both MOSFETS
CSD17579Q3A shows 11.8mOhm nominal and 14.2mOhm RDS(on) at VGS = 4.5 V, ID = 8 A