Part Number: TPS65130
Tool/software:
Hi,
Please help check our schematic diagram that we have no negative voltage output for TPS65130RGER;
We use the 2Kohm load and the positive pressure output is +7V, and we consider the negative voltage output -6.5V but the egative voltage output is 0V,
The ENP, PSP, ENN, PSN confirmed normal connection, Vref pin confirmed 1.213V (slightly different, measured 1.22V), but FBN pin measured 1V, Vneng 0V.
Our schematic diagram refer to below: