BQ25616: IC suggestion

Part Number: BQ25616
Other Parts Discussed in Thread: BQ25606

Tool/software:

Dear Team,

I am designing a standalone Li-Ion battery charger for a project that requires charging:

Single-cell Li-Ion batteries at up to ~3 A, or

Two independent cells in parallel, each up to ~1.5–2 A, powered from a 5 V / 4 A USB supply (micro-USB).

We need charger IC with Standalone operation (no MCU available).

kindly suggest me which TI charger IC(s) would best suit this application.