TPS25983: Driving EN/UVLO higher than VIN

Part Number: TPS25983

Tool/software:

Hi,

The TPS25983 recommended operating conditions give the EN/UVLO pin voltage ranges as 6 V max for supply voltage below 6 V. I would like to use TPS25983 on a VIN=4.2V supply and enable/disable the switch with a 5V GPIO. Is setting EN/UVLO > VIN for VIN < 6V okay?