Other Parts Discussed in Thread: LM5177, LM5118
Hi Team,
Please provide complete design suggestions, given the following design requirements.
Power Supply
Nominal voltage: 9~36V (ATC 3540-IP7-4C); 24V for rail
(ATC 3540-IP7-AI4CR)
Cranking voltage: 6V~9V (less than 20 sec)
OCP & UVP (shut down once exceeding 37V)
gnition on/off control & programmable on/off delay timer
Opional for remote power on/off control